Silicon N-channel enhancement mode vertical D-MOS transistor designed for large signal amplifier applications in the HF/VHF frequency range.
The transistor has a 4-lead, SOT123A flange package, with a ceramic cap. All leads are isolated from the flange.
A marking code, showing gate-source voltage (VGS) information is provided for matched pair applications. Refer to the handbook 'General' section for further information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF175 | BLF175,112 | 9339 397 80112 | Volume production | SOT123A
(CRFM4) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF175 | BLF175,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF175 | 9339 397 80112 | BLF175,112 | NA | MOUSER ELECTRONICS | 30 | 11/20/2009 | Buy online | Order samples | ||
| NA | NEWARK | 12 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 213 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 30 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 10 | 11/19/2009 | Buy online |
Application Notes
Support Documents
Support Models
| Type number | Package | Gp(dB) | VDS(V) |
|---|---|---|---|
| BLF175 | SOT123A
(CRFM4) | 28 | 50 |
Similar products
BLF175
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.