NXP Semiconductors


Select site:

English

BLF1820-90

Selection guide

Datasheet

BLF1820-90
(Product Specification)
10-Feb-03, 12 pages, 107 kB

Download all documentation

BLF1820-90 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

90 W LDMOS power transistor for base station applications at frequencies from 1800 to 2000 MHz.

Features

  • Typical 2-tone performance at a supply voltage of 26 V and IDQ of 500 mA:

    - Output power = 90 W (PEP)

    - Gain = 12 dB

    - Efficiency = 32%

    - dim = -26 dBc

  • Easy power control
  • Excellent ruggedness
  • High power gain
  • Excellent thermal stability
  • Designed for broadband operation (1800 to 2000 MHz)
  • Internally matched for ease of use.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF1820-90BLF1820-90,1129340 565 20112Discontinued
Replacement product
SOT502A
(LDMOST)
Blister packStandard Marking
BLF1820-90BLF1820-90,1359340 565 20135Discontinued
Replacement product
SOT502A
(LDMOST)
Tape reel smdStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF1820-90BLF1820-90,112BLF1820-90
Always Pb-free
BLF1820-90BLF1820-90,135BLF1820-90
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BLF1820-9093405652011231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BLF1820-9093405652013531-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • RF power amplifiers for GSM, EDGE and CDMA base stations and multicarrier applications in the 1800 to 2000 MHz frequency range.


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLF1820-90SOT502A
(LDMOST)
UHF power LDMOS transistorMulticarrier applications in the 1800 to 2000 MHz frequency range1,800 - 2,00090301126


Similar products
BLF1820-90 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.