NXP Semiconductors


Select site:

English

BLF1822-10

Selection guide

Datasheet

BLF1822-10
(Product Specification)
10-Feb-03, 16 pages, 157 kB

Download all documentation

BLF1822-10 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

10 W LDMOS power transistor for base station applications at frequencies from HF to 2200 MHz.

Features

  • Typical 2-tone performance at a supply voltage of 26 V and IDQ of 85 mA:
    • Output power = 10 W (PEP)
    • Gain = 18.5 dB at 900 MHz, 13.5 dB at 2200 MHz
    • Efficiency = 39pct at 900 MHz, 34pct at 2200 MHz
    • dim = -31 dBc at 900 MHz, -28 dBc at 2200 MHz
  • Easy power control
  • Excellent ruggedness
  • High power gain
  • Excellent thermal stability
  • Designed for broadband operation (HF to 2200 MHz)
  • No internal matching for broadband operation.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF1822-10BLF1822-10,1129340 565 82112Volume productionSOT467C
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF1822-10BLF1822-10,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF1822-109340 565 82112  BLF1822-10,112        Order samples

Applications

  • RF power amplifiers for GSM, EDGE, CDMA and W-CDMA base stations and multicarrier applications in the HF to 2200 MHz frequency range
  • Broadcast drivers.


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF1822-10SOT467C
(LDMOST)
UHF power LDMOS transistorMulticarrier applications in frequency range the HF to 2200 MHz2200103013.5262-TONE


Similar products
BLF1822-10 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.