This device has been transferred from Ampleon to Flip Electronics.

Power LDMOS transistor

A 700 W extremely rugged LDMOS power transistor for broadcast and industrial applications in the HF to 600 MHz band.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (HF to 600 MHz)
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • Industrial, scientific and medical applications
  • Broadcast transmitter applications

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF184XRS

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 10 600 MHz
PL(1dB) nominal output power at 1 dB gain compression 700 W
Test signal: Pulsed RF
Gp power gain PL = 700 W; VDS = 50 V 22.8 23.9 dB
RLin input return loss PL = 700 W; VDS = 50 V; IDq = 100 mA -20 -13 dB
ηD drain efficiency PL = 700 W; VDS = 50 V; f = 108 MHz; IDq = 100 mA 71 73.5 %

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF184XRS SOT1214B
(SOT1214B)
sot1214b_po Bulk Pack Transferred Standard Marking BLF184XRSU
(9340 678 49112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF184XRS 9340 678 49112 BLF184XRSU Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF184XRS 9340 678 49112 BLF184XRSU Flip Electronics Buy Not available