Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead flange package (SOT467C) with a ceramic cap. The common source is connected to the mounting flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF2043F | BLF2043F,112 | 9340 563 75112 | Volume production | SOT467C
(LDMOST) | Blister pack | Standard Marking | |
| BLF2043F | BLF2043F,135 | 9340 563 75135 | Volume production | SOT467C
(LDMOST) | Tape reel smd | Standard Marking |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF2043F | 9340 563 75112 | BLF2043F,112 | NA | AVNET ELECTRONICS MARKETING | 40 | 11/23/2009 | Buy online | Order samples | ||
| BLF2043F | 9340 563 75135 | BLF2043F,135 | NA | DIGI-KEY CORPORATION | 3,600 | 11/21/2009 | Buy online | not available |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF2043F | SOT467C
(LDMOST) | UHF power LDMOS transistor | Broadband applications (HF to 2.2 GHz) | 2200 | 10 | 30 | 11 | 26 | CW |
Similar products
BLF2043F
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.