NXP Semiconductors


Select site:

English

Datasheet

BLF2043
(Product Specification)
10-Feb-03, 12 pages, 100 kB

Download all documentation

General description

10 W LDMOS power transistor for base station applications at frequencies from HF to 2200 MHz.

Features

  • Typical 2-tone performance at a supply voltage of 26 V and IDQ of 85 mA:
    • Output power = 10 W (PEP)
    • Gain = 12 dB
    • Efficiency = 36.5pct
    • dim = -32 dBc
  • Easy power control
  • Excellent ruggedness
  • High power gain
  • Excellent thermal stability
  • Designed for broadband operation (HF to 2200 MHz)
  • No internal matching for broadband operation.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLF20439340 559 16112Volume productionSOT538A
(CDIP2)
Blister packStandard MarkingNot available
Always Pb-free
BLF20439340 559 16135Volume productionSOT538A
(CDIP2)
Tape reel smdStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLF20439340 559  16112        Order samples
BLF20439340 559  16135       not available

Applications

  • RF power amplifiers for GSM, EDGE and CDMA base stations and multicarrier applications in the HF to 2200 MHz frequency range
  • Broadcast drivers.


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)LOAD
POWER(W)
Frequency(MHz)Operating voltage(VDC)
BLF2043SOT538A
(CDIP2)
UHF LDMOS RF POWER Transistor12EDGE, GSM, Broadcast and UHF Communication transmitters40@CW12 (CW)0 - 200026

Similar products

BLF2043 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.