30 W LDMOS power transistor for base station applications at frequencies from 1800 to 2200 MHz.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF2045 | BLF2045,112 | 9340 553 83112 | Volume production | SOT467C
(LDMOST) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF2045 | BLF2045,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF2045 | 9340 553 83112 | BLF2045,112 | NA | DIGI-KEY CORPORATION | 58 | 11/20/2009 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 49 | 11/19/2009 | Buy online |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF2045 | SOT467C
(LDMOST) | UHF power LDMOS transistor | Multicarrier applications in the 1800 to 2200 MHz frequency range | 1,800 - 2,000 | 26 | 30 | 10 | 26 | 2-TONE |
Similar products
BLF2045
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.