NXP Semiconductors


Select site:

English

BLF245B

Selection guide

Datasheet

BLF245B
(Product Specification)
04-Aug-03, 14 pages, 96 kB

Download all documentation

BLF245B - VHF push-pull power MOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Dual push-pull silicon N-channel enhancement mode vertical D-MOS transistor designed for large signal amplifier applications in the VHF frequency range.

The transistor is encapsulated in a 4-lead, SOT279A balanced flange package, with a ceramic cap. The mounting flange provides the common source connection for the transistors.

Features

  • High power gain
  • Easy power control
  • Good thermal stability
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF245BBLF245B,1129340 035 20112Volume productionSOT279A
(CDFM4)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF245BBLF245B,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF245B9340 035 20112  BLF245B,112  NAMOUSER ELECTRONICS18 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION40 11/21/2009Buy online 
    NAMOUSER ELECTRONICS18 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING26 11/23/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLF245BSOT279A
(CDFM4)
RF power amplifierVertical D-MOS transistor designed for large signal amplifier applications175 - 23030651828


Similar products
BLF245B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.