Dual silicon N-channel enhancement mode vertical D-MOS push-pull transistor encapsulated in an 8-lead SOT161A balanced flange package with a ceramic cap. All leads are isolated from the flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF246B | BLF246B,112 | 9340 010 90112 | Volume production | SOT161A
(CDFM8) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF246B | BLF246B,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF246B | 9340 010 90112 | BLF246B,112 | NA | MOUSER ELECTRONICS | 34 | 11/20/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 25 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 34 | 11/20/2009 | Buy online |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF246B | SOT161A
(CDFM8) | RF power amplifier | Large signal applications in the VHF frequency range | 175 - 230 | 60 | 65 | 19 | 28 |
Similar products
BLF246B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.