BLF248
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF248
Download datasheetVHF push-pull power MOS transistor
Dual push-pull silicon N-channel enhancement mode vertical D-MOS transistor, designed for large signal amplifier applications in the VHF frequency range. The transistor is encapsulated in a 4-lead SOT262 A1 balanced flange package, with two ceramic caps. The mounting flange provides the common source connection for the transistors.
Features and benefits
- High power gain
- Easy power control
- Good thermal stability
- Gold metallization ensures excellent reliability
Applications
- Large signal amplifier applications in the VHF frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 10 | 230 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 300 | W | |||
Test signal: CW | ||||||
Gp | power gain | PL = 300 W; VDS = 28 V; f = 225 MHz | 10 | 11.5 | dB | |
ηD | drain efficiency | PL = 300 W; VDS = 28 V; f = 225 MHz; IDq = 250 mA | 55 | 65 | % | |
PL | output power | 300 | W |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF248 | CDFM4 (SOT262A1) |
sot262a1_po | Bulk Pack | Withdrawn | Standard Marking |
BLF248,112 (9340 066 30112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
VHF push-pull power MOS transistor | Data sheet | 2015-11-30 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
Design support
Title | Type | Date | |
---|---|---|---|
BLF248 14V 250mA S-parameter Data | S-parameter | 2012-06-08 | |
BLF248 28V 250mA S-parameter Data | S-parameter | 2012-06-08 |