Dual push-pull silicon N-channel enhancement mode vertical D-MOS transistor, designed for large signal amplifier applications in the VHF frequency range.
The transistor is encapsulated in a 4-lead SOT262 A1 balanced flange package, with two ceramic caps. The mounting flange provides the common source connection for the transistors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF248 | BLF248,112 | 9340 066 30112 | Volume production | SOT262A1
(CDFM4) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF248 | BLF248,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF248 | 9340 066 30112 | BLF248,112 | NA | DIGI-KEY CORPORATION | 95 | 11/20/2009 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 68 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF248 | SOT262A1
(CDFM4) | RF power amplifier | Vertical D-MOS transistor designed for large signal amplifier applications | 175 - 230 | 300 | 65 | 11.5 | 28 |
Similar products
BLF248
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.