Silicon N-channel enhancement mode vertical D-MOS transistor encapsulated in a 6-lead, SOT119A flange package, with a ceramic cap. All leads are isolated from the flange. A marking code, showing gate-source voltage (VGS) information is provided for matched pair applications. Refer to the General Section of the associated Data Handbook for further information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF346 | BLF346,112 | 9340 066 40112 | Volume production | SOT119A
(CDFM6) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF346 | BLF346,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF346 | 9340 066 40112 | BLF346,112 | Order samples |
Support Documents
Support Models
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|
| BLF346 | SOT119A
(CDFM6) | VHF power MOS transistor | Linear amplifier applications in television transmitters and transposers | 175 - 230 | 24 | 14 | 28 |
Similar products
BLF346
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.