NXP Semiconductors


Select site:

English

Datasheet

BLF368
(Product Specification)
26-Sep-03, 18 pages, 112 kB

Download all documentation

BLF368 - VHF push-pull power MOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Dual push-pull silicon N-channel enhancement mode vertical D-MOS transistor, designed for broadcast transmitter applications in the VHF frequency range.

The transistor is encapsulated in a 4-lead SOT262A1 balanced flange package, with two ceramic caps. The mounting flange provides the common source connection for the transistors.

Features

  • High power gain
  • Easy power control
  • Good thermal stability
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF368BLF368,1129339 784 90112Volume productionSOT262A1
(CDFM4)
Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF368BLF368,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF3689339 784 90112  BLF368,112  NADIGI-KEY CORPORATION9 11/21/2009Buy onlineOrder samples

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLF368SOT262A1
(CDFM4)
RF power amplifierVertical D-MOS transistor designed for broadcast transmitter applications175 - 2303006213.532


Similar products
BLF368 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.