A general purpose 500 W LDMOS RF power transistor for pulsed and continuous wave applications in the HF/VHF band up to 500 MHz.
CAUTION| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF369 | BLF369,112 | 9340 597 25112 | Volume production | SOT800-2
(LDMOST) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF369 | BLF369,112 | Not available |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF369 | 9340 597 25112 | BLF369,112 | NA | MOUSER ELECTRONICS | 11 | 11/20/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 11 | 11/20/2009 | Buy online |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF369 | SOT800-2
(LDMOST) | Multi-use VHF power LDMOS transistor | Communication transmitter applications in the HF/VHF/UHF band | 10 - 500 | 500 | 55 | 19 | 32 |
Similar products
BLF369
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.