NXP Semiconductors


Select site:

English

Datasheet

BLF3G21-6
(Product Specification)
25-Jun-08, 12 pages, 96 kB

Download all documentation

General description

6 W LDMOS power transistor for base station applications at frequencies from HF to 2200 MHz

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Excellent back-off linearity
  • Typical PHS performance at a supply voltage of 26 V and IDq of 200 mA:
    • Average output power = 2 W
    • Power gain = 16 dB
    • Efficiency = 20 pct
    • ACPR600k = -75 dBc
  • Easy power control
  • Excellent ruggedness
  • High power gain
  • Excellent thermal stability
  • Designed for broadband operation (HF to 2200 MHz)
  • No internal matching for broadband operation
  • ESD protection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLF3G21-6BLF3G21-69340 584 77112Samples availableSOT538ABlister packStandard MarkingNot available
Always Pb-free
BLF3G21-69340 584 77135Volume productionSOT538ATape reel smdStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLF3G21-69340 584  77112  NAARROW ELECTRONICS409/2/2008 Buy online not available
   NADIGI-KEY CORPORATION979/3/2008 Buy online  
BLF3G21-69340 584  77135        Order samples

Applications

  • RF power amplifiers for GSM, PHS, EDGE, CDMA and W-CDMA base stations and multicarrier applications in the HF to 2200 MHz frequency range
  • Broadcast drivers

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionEfficiency(%)MODEMIN.
POWER
GAIN(dB)
Package MaterialFrequency band(GHz)Output Power(W)
BLF3G21-6SOT538A
Basestation RF POWER Transistor 28 W-CDMA / UMTS 23 SOT502B 800 - 1000 32

Similar products

BLF3G21-6 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.