NXP Semiconductors


Select site:

English

BLF3G22-30

Selection guide

Datasheet

BLF3G22-30
(Product Specification)
21-Jun-07, 13 pages, 108 kB

Download all documentation

BLF3G22-30 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

30 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling

Features

  • Excellent back off linearity
  • Typical 2-carrier W-CDMA performance at a supply voltage of 28 V and IDq of 450 mA:
    • Average output power = 6 W
    • Gain = 15 dB
    • Efficiency = 21 pct
    • ACPR = -42 dBc (at 3.84 MHz)
    • IMD3 = -38 dBc
  • Easy power control
  • Excellent ruggedness
  • High power gain
  • Excellent thermal stability
  • Designed for broadband operation (2000 MHz to 2200 MHz)
  • Internally matched for ease of use
  • ESD protection

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF3G22-30BLF3G22-30,1129340 573 38112Volume productionSOT608A
(CDFM2)
Blister packStandard Marking
BLF3G22-30BLF3G22-30,1359340 573 38135Volume productionSOT608A
(CDFM2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF3G22-30BLF3G22-30,112Not available
Always Pb-free
BLF3G22-30BLF3G22-30,135Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF3G22-309340 573 38112  BLF3G22-30,112        Order samples
BLF3G22-309340 573 38135  BLF3G22-30,135        not available

Applications

  • RF power amplifiers for W-CDMA base stations and multicarrier applications in the 2000 MHz to 2200 MHz frequency range
  • Broadcast drivers


Related applications
Power amplifier board

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF3G22-30SOT608A
(CDFM2)
UHF power LDMOS transistorRF power amplifiers for W-CDMA base stations2,000 - 2,200303314282-TONE


Similar products
BLF3G22-30 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.