120 W LDMOS power transistor for base station applications at frequencies from 800 MHz to 1000 MHz.
CAUTION
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF4G10-120 | BLF4G10-120,112 | 9340 582 17112 | Discontinued Replacement product | SOT502A
(LDMOST) | Blister pack | Standard Marking | |
| BLF4G10S-120 | BLF4G10S-120,112 | 9340 582 18112 | Discontinued Replacement product | SOT502B
(LDMOST) | Blister pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF4G10-120 | BLF4G10-120,112 | BLF4G10-120 |
| Always Pb-free | ||||
| BLF4G10S-120 | BLF4G10S-120,112 | Not available |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BLF4G10-120 | 934058217112 | 30-sep-09 | 31-dec-09 | $product.prunedProduct.eplacementPart | DN 62 |
| Standard End of Life. |
| BLF4G10S-120 | 934058218112 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF4G10-120 | SOT502A
(LDMOST) | UHF power LDMOS transistor | RF power amplifiers for GSM, GSM EDGE and CDMA base stations | 800 - 1,000 | 120 | 46 | 19 | 28 | 1-TONE; EDGE; CW |
| BLF4G10S-120 | SOT502B
(LDMOST) | UHF power LDMOS transistor | RF power amplifiers for GSM, GSM EDGE and CDMA base stations | 800 - 1,000 | 120 | 46 | 19 | 28 | 2-TONE; CW; EDGE |
Similar products
BLF4G10-120; BLF4G10S-120
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.