100 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF4G22-100 | BLF4G22-100,112 | 9340 581 67112 | Withdrawn Replacement product | SOT502A
(LDMOST) | Blister pack | Standard Marking | |
| BLF4G22S-100 | BLF4G22S-100,112 | 9340 581 68112 | Withdrawn Replacement product | SOT502B
(LDMOST) | Blister pack | Standard Marking | |
| BLF4G22S-100 | BLF4G22S-100,135 | 9340 581 68135 | Withdrawn Replacement product | SOT502B
(LDMOST) | Tape reel smd | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BLF4G22-100 | BLF4G22-100,112 | BLF4G22-100 |
| Always Pb-free | ||||
| BLF4G22S-100 | BLF4G22S-100,112 | Not available |
| Always Pb-free | ||||
| BLF4G22S-100 | BLF4G22S-100,135 | Not available |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BLF4G22-100 | 934058167112 | 30-sep-09 | 31-dec-09 | BLF6G22-100 | DN 62 |
| Standard End of Life. |
| BLF4G22S-100 | 934058168112 | 30-sep-09 | 31-dec-09 | BLF6G22LS-100 | DN 62 |
| Standard End of Life. |
| BLF4G22S-100 | 934058168135 | 30-sep-09 | 31-dec-09 | BLF6G22LS-100 | DN 62 |
| Standard End of Life. |
Related applications
Power amplifier board
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF4G22-100 | SOT502A
(LDMOST) | UHF power LDMOS transistor | Multicarrier applications in the 2000 MHz to 2200 MHz frequency range | 2,000 - 2,200 | 25 | 26 | 13.5 | 28 |
| BLF4G22S-100 | SOT502B
(LDMOST) | UHF power LDMOS transistor | Multicarrier applications in the 2000 MHz to 2200 MHz frequency range | 2,000 - 2,200 | 25 | 26 | 13.5 | 28 |
Similar products
BLF4G22-100_4G22S-100
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.