NXP Semiconductors


Select site:

English

BLF4G22-130_4G22LS-130

Selection guide

Datasheet

BLF4G22-130_4G22LS-130
(Product Specification)
03-Jul-07, 13 pages, 84 kB

Download all documentation

BLF4G22-130_4G22LS-130 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

130 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical 2-carrier W-CDMA performance at a supply voltage of 28 V and an IDq of 1150 mA:
    • Average output power = 33 W
    • Power gain = 13.8 dB
    • Efficiency = 26 pct
    • ACPR = -41 dBc
    • IMD3 = -37 dBc
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness (> 10 : 1 VSWR at 130 W (CW))
  • High efficiency
  • High peak power capability (> 190 W)
  • Excellent thermal stability
  • Designed for broadband operation (2000 MHz to 2200 MHz)
  • Internally matched for ease of use

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF4G22-130BLF4G22-130,1129340 584 79112Discontinued
Replacement product
SOT502A
(LDMOST)
Blister packStandard Marking
BLF4G22LS-130BLF4G22LS-130,1129340 591 92112Discontinued
Replacement product
SOT502B
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF4G22-130BLF4G22-130,112BLF4G22-130
Always Pb-free
BLF4G22LS-130BLF4G22LS-130,112BLF4G22LS-130
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BLF4G22-13093405847911231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BLF4G22LS-13093405919211230-sep-0931-dec-09$product.prunedProduct.eplacementPartDN 62
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • RF power amplifiers for W-CDMA base stations and multi carrier applications in the 2000 MHz to 2200 MHz frequency range.


Related applications
Power amplifier board

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLF4G22-130SOT502A
(LDMOST)
UHF power LDMOS transistorMulticarrier applications in the 2000 MHz to 2200 MHz frequency range2,000 - 2,200332613.528
BLF4G22LS-130SOT502B
(LDMOST)
UHF power LDMOS transistorMulticarrier applications in the 2000 MHz to 2200 MHz frequency range2,000 - 2,200332613.528


Similar products
BLF4G22-130_4G22LS-130 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.