NXP Semiconductors


Select site:

English

Datasheet

BLF542
(Product Specification)
18-Sep-03, 15 pages, 104 kB

Download all documentation

BLF542 - UHF power MOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode vertical D-MOS power transistor encapsulated in a 6-lead, SOT171A flange package with a ceramic cap. All leads are isolated from the flange.

Features

  • High power gain
  • Easy power control
  • Good thermal stability
  • Gold metallization ensures excellent reliability
  • Withstands full load mismatch
  • Designed for broadband operation.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF542BLF542,1129340 066 60112Volume productionSOT171A
(CDFM6)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF542BLF542,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF5429340 066 60112  BLF542,112  NAMOUSER ELECTRONICS8 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS30 11/19/2009Buy online 
    NADIGI-KEY CORPORATION638 11/20/2009Buy online 
    NAMOUSER ELECTRONICS8 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING80 11/19/2009Buy online 

Applications

  • Large signal amplifier applications in the UHF frequency range.

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF542SOT171A
(CDFM6)
UHF power MOS transistorLarge signal amplifier applications in the UHF frequency range50055916.5281-TONE; CW


Similar products
BLF542 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.