N-channel enhancement mode vertical D-MOS power transistor encapsulated in a 6-lead, SOT171A flange package with a ceramic cap. All leads are isolated from the flange. A marking code showing gate-source voltage (VGS) information is provided for matched pair applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF544 | BLF544,112 | 9339 973 20112 | Volume production | SOT171A
(CDFM6) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF544 | BLF544,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF544 | 9339 973 20112 | BLF544,112 | NA | MOUSER ELECTRONICS | 29 | 11/20/2009 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 148 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 36 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 29 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 10 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF544 | SOT171A
(CDFM6) | UHF power MOS transistor | Communication transmitters in the UHF frequency range | 500 | 20 | 50 | 7 | 28 | 1-TONE |
Similar products
BLF544
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.