NXP Semiconductors


Select site:

English

Datasheet

BLF647
(Product Specification)
27-Nov-01, 16 pages, 128 kB

Download all documentation

BLF647 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon N-channel enhancement mode lateral D-MOS push-pull transistor in a SOT540A package with ceramic cap. The common source is connected to the mounting flange.

Features

  • High power gain
  • Easy power control
  • Excellent ruggedness
  • on underside eliminates DC isolators, reducing common mode inductance
  • Designed for broadband operation (HF to 800 MHz)
  • Internal input damping for excellent stability over the whole frequency range.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF647BLF647,1129340 564 98112Volume productionSOT540A
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF647BLF647,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF6479340 564 98112  BLF647,112  NAMOUSER ELECTRONICS9 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION44 11/21/2009Buy online 
    NAMOUSER ELECTRONICS9 11/21/2009Buy online 
    NAFUTURE ELECTRONICS148 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING440 11/23/2009Buy online 

Applications

  • Communication transmitter applications in the HF to 800 MHz frequency range.


Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF647SOT540A
(LDMOST)
RF power amplifierCommunication transmitter applications in the HF to 800 MHz frequency range0 - 8001204513322-TONE


Similar products
BLF647 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.