180 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.
CAUTION| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF6G20-180RN | BLF6G20-180RN,112 | 9340 627 31112 | Volume production | SOT502A
(LDMOST) | Blister pack | Standard Marking | |
| BLF6G20LS-180RN | BLF6G20LS-180RN,11 | 9340 627 32112 | Volume production | SOT502B
(LDMOST) | Blister pack | Standard Marking | |
| BLF6G20LS-180RN | BLF6G20LS-180RN:11 | 9340 627 32118 | Volume production | SOT502B
(LDMOST) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF6G20-180RN | BLF6G20-180RN,112 | BLF6G20-180RN |
| Always Pb-free | ||||
| BLF6G20LS-180RN | BLF6G20LS-180RN,11 | BLF6G20LS-180RN |
| Always Pb-free | ||||
| BLF6G20LS-180RN | BLF6G20LS-180RN:11 | BLF6G20LS-180RN |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF6G20-180RN | 9340 627 31112 | BLF6G20-180RN,112 | Order samples | |||||||
| BLF6G20LS-180RN | 9340 627 32112 | BLF6G20LS-180RN,11 | Order samples | |||||||
| BLF6G20LS-180RN | 9340 627 32118 | BLF6G20LS-180RN:11 | Order samples |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF6G20-180RN | SOT502A
(LDMOST) | Power LDMOS transistor | GSM, GSM EDGE, W-CDMA and CDMA base stations and multi carrier applications in the 1800 MHz to 2000 MHz frequency range | 1800 - 2000 | 40 | 27 | 17.2 | 30 |
| BLF6G20LS-180RN | SOT502B
(LDMOST) | Power LDMOS transistor | GSM, GSM EDGE, W-CDMA and CDMA base stations and multi carrier applications in the 1800 MHz to 2000 MHz frequency range | 1800 - 2000 | 40 | 27 | 17.2 | 30 |
Similar products
BLF6G20-180RN; BLF6G20LS-180RN
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.