45 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.
CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken
during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF6G20-45 | BLF6G20-45,112 | 9340 600 65112 | Volume production | SOT608A
(CDFM2) | Blister pack | Standard Marking | |
| BLF6G20-45 | BLF6G20-45,135 | 9340 600 65135 | Volume production | SOT608A
(CDFM2) | Tape reel smd | Standard Marking | |
| BLF6G20S-45 | BLF6G20S-45,112 | 9340 610 37112 | Volume production | SOT608B
(CDFM2) | Bulk Pack | Standard Marking | |
| BLF6G20S-45 | BLF6G20S-45,118 | 9340 610 37118 | Volume production | SOT608B
(CDFM2) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF6G20-45 | BLF6G20-45,112 | BLF6G20-45 |
| Always Pb-free | ||||
| BLF6G20-45 | BLF6G20-45,135 | BLF6G20-45 |
| Always Pb-free | ||||
| BLF6G20S-45 | BLF6G20S-45,112 | BLF6G20S-45 |
| Always Pb-free | ||||
| BLF6G20S-45 | BLF6G20S-45,118 | BLF6G20S-45 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF6G20-45 | 9340 600 65112 | BLF6G20-45,112 | Order samples | |||||||
| BLF6G20-45 | 9340 600 65135 | BLF6G20-45,135 | Order samples | |||||||
| BLF6G20S-45 | 9340 610 37112 | BLF6G20S-45,112 | Order samples | |||||||
| BLF6G20S-45 | 9340 610 37118 | BLF6G20S-45,118 | Order samples |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G20-45 | SOT608A
(CDFM2) | Power LDMOS transistor | RF power amplifiers for W-CDMA base stations | 1,800 - 2,000 | 2.5 | 14 | 19.2 | 28 | WCDMA |
| BLF6G20S-45 | SOT608B
(CDFM2) | Power LDMOS transistor | RF power amplifiers for W-CDMA base stations | 1,800 - 2,000 | 2.5 | 14 | 19.2 | 28 | WCDMA |
Similar products
BLF6G20-45; BLF6G20S-45
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.