NXP Semiconductors


Select site:

English

BLF6G20-75_BLF6G20LS-75

Selection guide

Datasheet

(Product Specification)
v.2, 09-Feb-09, 12 pages, 93 kB

Download all documentation

Power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

75 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical GSM EDGE performance at frequencies of 1930 MHz and 1990 MHz, a supply voltage of 28 V and an IDq of 550 mA:
    • Average output power = 29.5 W
    • Gain = 19 dB
    • Efficiency = 37.5 pct
    • ACPR400k = -61.5 dBc
    • ACPR600k = -73 dBc
    • EVMrms = 1.7 pct
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1800 MHz to 2000 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF6G20-75BLF6G20-75,1129340 612 49112Volume productionSOT502A
(LDMOST)
Blister packStandard Marking
BLF6G20LS-75BLF6G20LS-75,1129340 609 22112Volume productionSOT502B
(LDMOST)
Blister packStandard Marking
BLF6G20LS-75BLF6G20LS-75,1189340 609 22118Volume productionSOT502B
(LDMOST)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BLF6G20-75BLF6G20-75,112BLF6G20-75
Always Pb-free
BLF6G20LS-75BLF6G20LS-75,112BLF6G20LS-75
Always Pb-free
BLF6G20LS-75BLF6G20LS-75,118BLF6G20LS-75
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF6G20-759340 612 49112  BLF6G20-75,112  NAARROW ELECTRONICS112 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
BLF6G20LS-759340 609 22112  BLF6G20LS-75,112  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
BLF6G20LS-759340 609 22118  BLF6G20LS-75,118  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Applications

  • RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations and multi carrier applications in the 1800 MHz to 2000 MHz frequency range


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF6G20-75SOT502A
(LDMOST)
Power LDMOS transistorRF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations1,800 - 2,00029.537.51928EDGE
BLF6G20LS-75SOT502B
(LDMOST)
Power LDMOS transistorRF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations1,800 - 2,00029.537.51928EDGE


Similar products
BLF6G20-75_BLF6G20LS-75 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.