NXP Semiconductors


Select site:

English

General description

45 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical 2-carrier W-CDMA performance at frequencies of 2110 MHz and 2170 MHz, a supply voltage of 28 V and an IDq of 405 mA:
    • Average output power = 2.5 W
    • Power gain = 18.5 dB (typ)
    • Efficiency = 13 pct
    • ACPR = -49 dBc
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (2000 MHz to 2200 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLF6G22-45BLF6G22-459340 600 66112Volume productionSOT608ABlister packStandard MarkingBLF6G22-45
BLF6G22-45BLF6G22-45 /T39340 600 66135Volume productionSOT608ATape reel smdStandard MarkingBLF6G22-45
BLF6G22S-459340 610 38112Volume productionSOT608BBulk PackStandard MarkingBLF6G22S-45

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLF6G22-459340 600  66112        Order samples
BLF6G22-459340 600  66135        Order samples
BLF6G22S-459340 610  38112        Order samples

Applications

  • RF power amplifiers for W-CDMA base stations and multicarrier applications in the 2000 MHz to 2200 MHz frequency range

Technical documents

Support Documents

75015564 basestation; Basestation Product Portfolio (2006-05-01)
75016057; Basestation product portfolio (2007-05-01)
blf6g22_45; Model BLF6G22-45 (2007-03-14)

Parametrics/similar products

Type numberPackageDescriptionEfficiency(%)MODEMIN.
POWER
GAIN(dB)
Package MaterialFrequency band(GHz)Output Power(W)
BLF6G22-45SOT608A
Basestation RF POWER Transistor13W-CDMA / UMTS18.5SOT608A2000 - 22002.5
BLF6G22S-45SOT608B
Basestation RF POWER Transistor13W-CDMA / UMTS18.5SOT608B2000 - 22002.5

Similar products

BLF6G22-45 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.