10 W LDMOS power transistor for base station applications at frequencies from 2500 MHz to 2700 MHz.
CAUTION| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF6G27-10 | BLF6G27-10,112 | 9340 618 44112 | Volume production | SOT975B
(CDFM2) | Bulk Pack | Standard Marking | |
| BLF6G27-10 | BLF6G27-10,118 | 9340 618 44118 | Volume production | SOT975B
(CDFM2) | Reel Pack, SMD, 13" | Standard Marking | |
| BLF6G27-10G | BLF6G27-10G,112 | 9340 618 45112 | Volume production | SOT975C
(CDFM2) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF6G27-10 | BLF6G27-10,112 | BLF6G27-10 |
| Always Pb-free | ||||
| BLF6G27-10 | BLF6G27-10,118 | BLF6G27-10 |
| Always Pb-free | ||||
| BLF6G27-10G | BLF6G27-10G,112 | BLF6G27-10G |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF6G27-10 | 9340 618 44112 | BLF6G27-10,112 | NA | ARROW ELECTRONICS | 112 | 11/19/2009 | Buy online | Order samples | ||
| BLF6G27-10 | 9340 618 44118 | BLF6G27-10,118 | NA | ARROW ELECTRONICS | 112 | 11/19/2009 | Buy online | Order samples | ||
| BLF6G27-10G | 9340 618 45112 | BLF6G27-10G,112 | NA | ARROW ELECTRONICS | 112 | 11/19/2009 | Buy online | Order samples |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF6G27-10 | SOT975B
(CDFM2) | WiMAX power LDMOS transistor | base stations and multi carrier applications in the 2500 MHz to 2700 MHz frequency range | 2500 - 2700 | 2 | 20 | 19 | 28 |
| BLF6G27-10G | SOT975C
(CDFM2) | WiMAX power LDMOS transistor | base stations and multi carrier applications in the 2500 MHz to 2700 MHz frequency range | 2500 - 2700 | 2 | 20 | 19 | 28 |
Similar products
BLF6G27-10; BLF6G27-10G
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.