NXP Semiconductors


Select site:

English

BLF6G27-75; BLF6G27LS-75

Selection guide

Datasheet

BLF6G27-75; BLF6G27LS-75
(Product Specification)
22-Oct-09, 14 pages, 277 kB

Download all documentation

BLF6G27-75; BLF6G27LS-75 - WiMAX power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

75WLDMOS power transistor for base station applications at frequencies from 2500 MHz to 2700 MHz.

CAUTION

This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical 1-carrier N-CDMA performance (Single carrier IS-95 with pilot, paging, sync and 6 traffic channels [Walsh codes 8 - 13]. PAR = 9.7 dB at 0.01 pct probability on the CCDF. Channel bandwidth is 1.2288 MHz) at a frequency of 2500 MHz and 2700 MHz, a supply voltage of 28 V and an IDq of 600 mA:
    • Average output power = 9 W
    • Power gain = 17 dB
    • Drain efficiency = 23 pct
    • ACPR885 = -50.0 dBc in 30 kHz bandwidth
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (2500 MHz to 2700 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF6G27-75BLF6G27-75,1129340 633 66112Volume productionSOT502A
(LDMOST)
Blister packStandard Marking
BLF6G27LS-75BLF6G27LS-75,1129340 632 17112Volume productionSOT502B
(LDMOST)
Blister packStandard Marking
BLF6G27LS-75BLF6G27LS-75,1189340 632 17118Volume productionSOT502B
(LDMOST)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF6G27-75BLF6G27-75,112BLF6G27-75
Always Pb-free
BLF6G27LS-75BLF6G27LS-75,112BLF6G27LS-75
Always Pb-free
BLF6G27LS-75BLF6G27LS-75,118BLF6G27LS-75
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF6G27-759340 633 66112  BLF6G27-75,112        Order samples
BLF6G27LS-759340 632 17112  BLF6G27LS-75,112  NAAVNET ELECTRONICS MARKETING30 11/19/2009Buy onlineOrder samples
BLF6G27LS-759340 632 17118  BLF6G27LS-75,118        Order samples

Applications

  • RF power amplifiers for base stations and multicarrier applications in the 2500 MHz to 2700 MHz frequency range


Related applications
Power amplifier board

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLF6G27-75SOT502A
(LDMOST)
WiMAX power LDMOS transistorase stations and multicarrier applications in the 2500 MHz to 2700 MHz frequency range2500 - 27009231728
BLF6G27LS-75SOT502B
(LDMOST)
WiMAX power LDMOS transistorase stations and multicarrier applications in the 2500 MHz to 2700 MHz frequency range2500 - 27009231728


Similar products
BLF6G27-75; BLF6G27LS-75 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.