NXP Semiconductors


Select site:

English

BLF6G38-10; BLF6G38-10G

Selection guide

Datasheet

BLF6G38-10; BLF6G38-10G
(Product Specification)
03-Feb-09, 15 pages, 104 kB

Download all documentation

BLF6G38-10; BLF6G38-10G - WiMAX power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

10 W LDMOS power transistor for base station applications at frequencies from 3400 MHz to 3600 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical 1-carrier N-CDMA performance (Single carrier N-CDMA with pilot, paging, sync and 6 traffic channels [Walsh codes 8 - 13]. PAR = 9.7 dB at 0.01 pct probability on CCDF. Channel bandwidth is 1.23 MHz), a supply voltage of 28 V and an IDq of 130 mA:
  • Qualified up to a maximum VDS operation of 32 V
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation
  • Internally matched for ease of use
  • Low gold plating thickness on leads
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF6G38-10BLF6G38-10,1129340 618 46112Volume productionSOT975B
(CDFM2)
Bulk PackStandard Marking
BLF6G38-10BLF6G38-10,1189340 618 46118Volume productionSOT975B
(CDFM2)
Reel Pack, SMD, 13"Standard Marking
BLF6G38-10GBLF6G38-10G,1129340 618 47112Volume productionSOT975C
(CDFM2)
Bulk PackStandard Marking
BLF6G38-10GBLF6G38-10G,1189340 618 47118Volume productionSOT975C
(CDFM2)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF6G38-10BLF6G38-10,112BLF6G38-10
Always Pb-free
BLF6G38-10BLF6G38-10,118BLF6G38-10
Always Pb-free
BLF6G38-10GBLF6G38-10G,112BLF6G38-10G
Always Pb-free
BLF6G38-10GBLF6G38-10G,118BLF6G38-10G
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF6G38-109340 618 46112  BLF6G38-10,112        Order samples
BLF6G38-109340 618 46118  BLF6G38-10,118        Order samples
BLF6G38-10G9340 618 47112  BLF6G38-10G,112  NAAVNET ELECTRONICS MARKETING95 11/19/2009Buy onlineOrder samples
BLF6G38-10G9340 618 47118  BLF6G38-10G,118        Order samples

Applications

  • RF power amplifiers for base stations and multi carrier applications in the 3400 MHz to 3600 MHz frequency range


Related applications
Power amplifier board

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)MODEFrequency(MHz)Output Power(W)Operating voltage(VDC)
BLF6G38-10SOT975B
(CDFM2)
WiMAX power LDMOS transistor14base stations and multi carrier applications in the 3400 MHz to 3600 MHz frequency range20IS-953400 - 3600228
BLF6G38-10GSOT975C
(CDFM2)
WiMAX power LDMOS transistor14base stations and multi carrier applications in the 3400 MHz to 3600 MHz frequency range20IS-953400 - 3600228


Similar products
BLF6G38-10; BLF6G38-10G links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.