50 W LDMOS power transistor for base station applications at frequencies from 3400 MHz to 3800 MHz.
CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken
during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF6G38-50 | BLF6G38-50,112 | 9340 611 73112 | Samples available | SOT502A
(LDMOST) | Blister pack | Standard Marking | |
| BLF6G38-50 | BLF6G38-50,135 | 9340 611 73135 | Samples available | SOT502A
(LDMOST) | Tape reel smd | Standard Marking | |
| BLF6G38LS-50 | BLF6G38LS-50,112 | 9340 611 74112 | Samples available | SOT502B
(LDMOST) | Blister pack | Standard Marking | |
| BLF6G38LS-50 | BLF6G38LS-50,118 | 9340 611 74118 | Samples available | SOT502B
(LDMOST) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BLF6G38-50 | BLF6G38-50,112 | BLF6G38-50 |
| Always Pb-free | ||||
| BLF6G38-50 | BLF6G38-50,135 | BLF6G38-50 |
| Always Pb-free | ||||
| BLF6G38LS-50 | BLF6G38LS-50,112 | BLF6G38LS-50 |
| Always Pb-free | ||||
| BLF6G38LS-50 | BLF6G38LS-50,118 | BLF6G38LS-50 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF6G38-50 | 9340 611 73112 | BLF6G38-50,112 | NA | ARROW ELECTRONICS | 135 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BLF6G38-50 | 9340 611 73135 | BLF6G38-50,135 | NA | ARROW ELECTRONICS | 135 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BLF6G38LS-50 | 9340 611 74112 | BLF6G38LS-50,112 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 47 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BLF6G38LS-50 | 9340 611 74118 | BLF6G38LS-50,118 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 11 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLF6G38-50 | SOT502A
(LDMOST) | WiMAX power LDMOS transistor | RF power amplifiers for base stations | 3,400 - 3,800 | 9 | 23 | 14 | 28 |
| BLF6G38LS-50 | SOT502B
(LDMOST) | WiMAX power LDMOS transistor | RF power amplifiers for base stations | 3,400 - 3,800 | 9 | 23 | 14 | 28 |
Similar products
BLF6G38-50_BLF6G38LS-50
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.