BLF7G24LS-100

BLF7G24LS-100

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

100 W LDMOS power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.

Features and benefits

  • High efficiency
  • Integrated ESD protection
  • Low memory effects providing excellent digital pre-distortion capability
  • Internally matched for ease of use
  • Excellent ruggedness
  • Low Rth providing excellent thermal stability
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for base stations
  • Multicarrier applications in the 2300 MHz to 2400 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF7G24LS-100

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2300 2400 MHz
PL(3dB) nominal output power at 3 dB gain compression 100 W
Test signal: NCDMA/IS95
Gp power gain VDS = 28 V 17.3 18 dB
RLin input return loss VDS = 28 V; IDq = 900 mA -14 dB
ηD drain efficiency VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 900 mA 22 27 %
PL(AV) average output power 20 W
ACPR885k adjacent channel power ratio (885 kHz) PL(AV) = 20 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 900 mA -46 -40 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF7G24LS-100 SOT502B
(SOT502B)
sot502b_po Reel 13" Q1/T1 Discontinued Standard Marking BLF7G24LS-100,118
(9340 646 28118)
Bulk Pack Discontinued Standard Marking BLF7G24LS-100,112
(9340 646 28112)
Reel 11¼" Q1/T1 in LargePack Discontinued Standard Marking BLF7G24LS-100JZ
(9340 646 28135)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF7G24LS-100 9340 646 28118 2022-09-30 2023-09-30 202109005DN Full Withdrawal
BLF7G24LS-100 9340 646 28112 2022-09-30 2023-09-30 202109005DN Full Withdrawal
BLF7G24LS-100 9340 646 28135 2022-09-30 2023-09-30 202109005DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G24LS-100 9340 646 28118 BLF7G24LS-100,118 RFMW Buy Not available
DigiKey Buy
BLF7G24LS-100 9340 646 28112 BLF7G24LS-100,112 RFMW Buy Not available
DigiKey Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G24LS-100 9340 646 28118 BLF7G24LS-100,118 RFMW Buy Not available
DigiKey Buy
BLF7G24LS-100 9340 646 28112 BLF7G24LS-100,112 RFMW Buy Not available
DigiKey Buy

Design support