BLF7G27LS-100
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF7G27LS-100
Download datasheetPower LDMOS transistor
100 W LDMOS power transistor for base station applications at frequencies from 2500 MHz to 2700 MHz.
Features and benefits
- Designed for low memory effects providing excellent pre-distortability
- Excellent ruggedness
- Low Rth providing excellent thermal stability
- Internally matched for ease of use
- Integrated ESD protection
- High efficiency
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for base stations and multicarrier applications
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2500 | 2700 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 100 | W | |||
Test signal: NCDMA/IS95 | ||||||
Gp | power gain | PL(AV) = 20 W; VDS = 28 V | 16.3 | 18 | dB | |
RLin | input return loss | PL(AV) = 20 W; VDS = 28 V; IDq = 900 mA | -10 | dB | ||
ηD | drain efficiency | PL(AV) = 20 W; VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 900 mA | 24 | 28 | % | |
PL(AV) | average output power | 20 | W | |||
ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 20 W; VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 900 mA | -45 | -40 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF7G27LS-100 | SOT502B (SOT502B) |
sot502b_po | Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF7G27LS-100,118 (9340 645 92118) |
|
Bulk Pack | Discontinued | Standard Marking |
BLF7G27LS-100,112 (9340 645 92112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | DRAIN | drain | ||
2 | GATE | gate | ||
3 | SOURCE | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2016-12-01 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |