Silicon N-channel enhancement mode lateral D-MOS push-pull transistor in a SOT540A package with ceramic cap. The common source is connected to the mounting flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF861A | BLF861A,112 | 9340 564 99112 | Volume production | SOT540A
(LDMOST) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF861A | BLF861A,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF861A | 9340 564 99112 | BLF861A,112 | NA | MOUSER ELECTRONICS | 16 | 11/20/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 123 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 16 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,650 | 11/19/2009 | Buy online |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF861A | SOT540A
(LDMOST) | UHF power LDMOS transistor | Communication transmitter applications in the UHF frequency range | 470 - 860 | 150 | 60 | 14 | 32 | 2-TONE |
Similar products
BLF861A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.