A 300 W LDMOS RF power transistor for broadcast transmitter applications and industrial applications. The transistor can deliver 300 W broadband over the full UHF band from 470 MHz to 860 MHz. The excellent ruggedness and broadband performance of this device makes it ideal for digital transmitter applications.
CAUTION| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLF878 | BLF878,112 | 9340 617 88112 | Volume production | SOT979A
(CDFM2) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLF878 | BLF878,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF878 | 9340 617 88112 | BLF878,112 | NA | DIGI-KEY CORPORATION | 50 | 11/21/2009 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 401 | 11/23/2009 | Buy online |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) | mode of operation |
|---|---|---|---|---|---|---|---|---|---|
| BLF878 | SOT979A
(CDFM2) | UHF power LDMOS transistor | Communication transmitter applications in the UHF band; Industrial applications in the UHF band | 470 - 860 | 300 | 46 | 21 | 42 | 2-TONE |
Similar products
BLF878
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.