NXP Semiconductors


Select site:

English

BLL1214-250

Selection guide

Datasheet

BLL1214-250
(Product Specification)
29-Aug-03, 10 pages, 79 kB

Download all documentation

BLL1214-250 - L-band radar LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead flange package (SOT502A) with a ceramic cap. The common source is connected to the flange.

Features

  • High power gain
  • Easy power control
  • Excellent ruggedness
  • Source on mounting base eliminates DC isolators, reducing common mode inductance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLL1214-250BLL1214-250,1129340 569 25112Volume productionSOT502A
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLL1214-250BLL1214-250,112BLL1214-250
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLL1214-2509340 569 25112  BLL1214-250,112  NADIGI-KEY CORPORATION27 11/21/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING63 11/23/2009Buy online 

Applications

  • L-band radar applications in the 1200 to 1400 MHz frequency range.

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)?D(%)Gp(dB)VDS(V)
BLL1214-250SOT502A
(LDMOST)
L-band radar LDMOS transistorL-band radar applications in the 1200 to 1400 MHz frequency range1,200 - 1,400421236


Similar products
BLL1214-250 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.