LDMOS 2-stage power MMIC

60 W dual path, 2-stage power MMIC transistor for Industrial, Scientific and Medical (ISM) applications at frequencies from 2400 MHz to 2500 MHz.

The BLM2425M7S60P is designed for high power CW applications and is assembled in a high performance plastic package.

Features and benefits

  • High efficiency
  • High power gain
  • Excellent ruggedness
  • Excellent thermal stability
  • Integrated ESD protection
  • Biasing of individual stages is externally accessible
  • On-chip matching for ease of use
  • Designed for broadband operation (frequency 2400 MHz to 2500 MHz)
  • For RoHS compliance see the product details on the Ampleon website

Applications

  • Industrial, scientific and medical applications in the frequency range 2400 MHz to 2500 MHz.

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLM2425M7S60P

LDMOS 2-stage power MMIC

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2400 2500 MHz
PL(1dB) nominal output power at 1 dB gain compression 60 W
Test signal: CW class-AB @ 2450 MHz
Gp power gain PL = 30 W; VDS = 32 V [0] 27.5 dB
ηD drain efficiency PL = 30 W; VDS = 32 V [0] 45 %
PL(AV) average output power VDS = 32 V [0] 60 W

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLM2425M7S60P SOT1211-3
(SOT1211-3)
sot1211-3_po Reel 13" Q1/T1 in Drypack Active Standard Marking BLM2425M7S60PY
(9340 691 83518)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 VDS(A1) drain-source voltage of stage A1
2 VGS(A2) gate source voltage of stage A2
3 VGS(A2) gate source voltage of stage A2
4 RF_IN_A RF input path A
5 VGS(A1) gate-source voltage of stage A1
6 VGS(A1) gate-source voltage of stage A1
7 n.c. not connected
8 n.c. not connected
9 VGS(B1) gate-source voltage of stage B1
10 VGS(B1) gate-source voltage of stage B1
11 RF_IN_B RF input path of B
12 VGS(B2) gate-source voltage of stage B2
13 VGS(B2) gate-source voltage of stage B2
14 VDS(B1) drain-source voltage of stage B1
15 RF_OUT_B/VDS(B2) RF output section B / drain source voltage of stage B2
16 RF_OUT_A/VDS(A2) RF output section A / drain source voltage of stage A2
flange GND RF ground

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLM2425M7S60P 9340 691 83518 BLM2425M7S60PY RFMW Buy Request samples
DigiKey Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLM2425M7S60P 9340 691 83518 BLM2425M7S60PY RFMW Buy Request samples
DigiKey Buy