NXP Semiconductors


Select site:

English

BLS2731-110

Selection guide

Datasheet

(Product Specification)
v.5, 05-Dec-01, 12 pages, 73 kB

Download all documentation

Microwave power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial microwave power transistor in a 2-lead rectangular flange package with a ceramic cap (SOT423A) with the common base connected to the flange.

Features

  • Suitable for short and medium pulse applications
  • Internal input and output matching networks for an easy circuit design
  • Emitter ballasting resistors improve ruggedness
  • Gold metallization ensures excellent reliability
  • Interdigitated emitter-base structure provides high emitter efficiency
  • Multicell geometry improves power sharing and reduces thermal resistance.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLS2731-110BLS2731-110,1149340 457 80114Volume productionSOT423A
(CDFM2)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BLS2731-110BLS2731-110,114Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLS2731-1109340 457 80114  BLS2731-110,114  NAARROW ELECTRONICS114 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Applications

  • Common base class-C pulsed power amplifiers for radar applications in the 2.7 to 3.1 GHz band.


Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)?C(%)Gp(dB)VDS(V)
BLS2731-110SOT423A
(CDFM2)
Microwave power transistorRadar applications in the 2.7 to 3.1 GHz band2,700 - 3,10035740


Similar products
BLS2731-110 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.