NPN silicon planar epitaxial microwave power transistor in a 2-lead rectangular flange package with a ceramic cap (SOT422A) with the common base connected to the flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLS2731-50 | BLS2731-50,114 | 9340 457 70114 | Volume production | SOT422A
(CDFM2) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLS2731-50 | BLS2731-50,114 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLS2731-50 | 9340 457 70114 | BLS2731-50,114 | NA | AVNET ELECTRONICS MARKETING | 3 | 11/12/2009 | Buy online | Order samples |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?C(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLS2731-50 | SOT422A
(CDFM2) | Microwave power transistor | Common base class-C pulsed power amplifiers. | 2,700 - 3,100 | 60 | 40 | 9 | 40 |
Similar products
BLS2731-50
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.