NXP Semiconductors


Select site:

English

BLS3135-10

Selection guide

Datasheet

BLS3135-10
(Product Specification)
01-Feb-00, 12 pages, 72 kB

Download all documentation

BLS3135-10 - Microwave power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial microwave power transistor in a 2-lead rectangular flange package with a ceramic cap (SOT445C) with the common base connected to the flange.

Features

  • Suitable for short and medium pulse applications
  • Internal input and output matching networks for an easy circuit design
  • Emitter ballasting resistors improve ruggedness
  • Gold metallization ensures excellent reliability
  • Interdigitated emitter-base structure provides high emitter efficiency
  • Multicell geometry improves power sharing and reduces thermal resistance.


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLS3135-10BLS3135-10,1149340 559 36114Discontinued
Replacement product
SOT445C
(CDFM2)
Blister packStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLS3135-10BLS3135-10,114Not available
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BLS3135-1093405593611430-Sep-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See Replacement.

Applications

  • Common base class-C pulsed power amplifier for radar applications in the 3.1 to 3.5 GHz range.


Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)LOAD
POWER(W)
tp(us)Frequency(MHz)Operating voltage(VDC)Duty cycle(%)
BLS3135-10SOT445C
(CDFM2)
S-Band Radar Bipolar RF POWER Transistor9S-band Radar40101003100 - 35004010


Similar products
BLS3135-10 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.