NPN silicon planar epitaxial microwave power transistor in a 2-lead rectangular flange package with a ceramic cap (SOT422A) with the common base connected to the flange.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLS3135-20 | BLS3135-20,114 | 9340 559 37114 | Discontinued Replacement product | SOT422A
(CDFM2) | Blister pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLS3135-20 | BLS3135-20,114 | Not available |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BLS3135-20 | 934055937114 | 30-sep-09 | 31-dec-09 | $product.prunedProduct.eplacementPart | DN 62 |
| Standard End of Life. |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | mode of operation | PL(W) | ?C(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|---|
| BLS3135-20 | SOT422A
(CDFM2) | Microwave power transistor | Common base class-C pulsed power amplifiers | 3,100 - 3,500 | PULSED RF | 20 | 40 | 8 | 40 |
Similar products
BLS3135-20
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.