6 W LDMOS power transistor intended for radar applications in the 2.7 GHz to 3.1 GHz range.
CAUTION| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLS6G2731-6G | BLS6G2731-6G,112 | 9340 617 49112 | Volume production | SOT975C
(CDFM2) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLS6G2731-6G | BLS6G2731-6G,112 | BLS6G2731-6G |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLS6G2731-6G | 9340 617 49112 | BLS6G2731-6G,112 | Order samples |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLS6G2731-6G | SOT975C
(CDFM2) | LDMOS S-Band radar power transistor | Radar applications in the 3.1 GHz to 3.5 GHz frequency range | 2,700 - 3,100 | 6 | 33 | 15 | 32 |
Similar products
BLS6G2731-6G
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.