NXP Semiconductors


Select site:

English

BLS6G3135-120_6G3135S-120

Selection guide

Datasheet

(Product Specification)
v.2, 29-May-08, 12 pages, 77 kB

Download all documentation

LDMOS S-Band radar power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

120 W LDMOS power transistor intended for radar applications in the 3.1 GHz to 3.5 GHz range.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical pulsed RF performance at a frequency of 3.1 GHz to 3.5 GHz, a supply voltage of 32 V, an IDq of 100 mA, a tp of up to 300 us with δ of 10 pct:
    • Output power = 120 W
    • Gain = 11 dB
    • Efficiency = 43 pct
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (3.1 GHz to 3.5 GHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLS6G3135-120BLS6G3135-120,1129340 600 63112Volume productionSOT502A
(LDMOST)
Blister packStandard Marking
BLS6G3135S-120BLS6G3135S-120,1129340 600 64112Volume productionSOT502B
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BLS6G3135-120BLS6G3135-120,112BLS6G3135-120
Always Pb-free
BLS6G3135S-120BLS6G3135S-120,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLS6G3135-1209340 600 63112  BLS6G3135-120,112  NAAVNET ELECTRONICS MARKETING10 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
BLS6G3135S-1209340 600 64112  BLS6G3135S-120,112  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples

Applications

  • S-Band power amplifiers for radar applications in the 3.1 GHz to 3.5 GHz frequency range

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLS6G3135-120SOT502A
(LDMOST)
LDMOS S-Band radar power transistorRadar applications in the 3.1 GHz to 3.5 GHz frequency range3,100 - 3,500120431132
BLS6G3135S-120SOT502B
(LDMOST)
LDMOS S-Band radar power transistorRadar applications in the 3.1 GHz to 3.5 GHz frequency range3,100 - 3,500120431132


Similar products
BLS6G3135-120_6G3135S-120 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.