NXP Semiconductors


Select site:

English

Datasheet

BLT50
(Product Specification)
01-Apr-91, 10 pages, 57 kB

Download all documentation

General description

NPN silicon planar epitaxial transistor encapsulated in a SOT223 surface mounted envelope and designed primarily for use in hand-held radio equipment in the 470 MHz communications band.

Features

  • SMD encapsulation
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLT50BLT50 T/R9340 041 50115Volume productionSOT223
(SC-73)
Tape reel smdStandard MarkingBLT50
week 34, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLT509340 041  50115  1.5800      Order samples

Applications

  • Communication transmitters in the UHF frequency range.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)DescriptionEfficiency(%)LOAD
POWER(W)
POLARITYPTOT(mW)GUM @f1(dB)@f1VCEO max(V)Efficiency % minThermal Resistance ³(K/W)
BLT50SOT223
(SC-73)
7.5500Class-B 7.5 V supply; portable mobile651.2NPN20007900105536

Similar products

BLT50 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.