NXP Semiconductors


Select site:

English

BLU99; BLU99/SL

Selection guide

Datasheet

BLU99; BLU99/SL
(Product Specification)
01-Mar-93, 17 pages, 0 kB

Download all documentation

BLU99; BLU99/SL - UHF power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

N-P-N silicon planar epitaxial transistor primarily intended for use in mobile radio transmitters in the u.h.f. band. The transistor is also very suitable for application in the 900 MHz mobile radio band.

Features

  • multi-base structure and diffused emitter-ballasting resistors for an optimum temperature profile;
  • gold metallization ensures excellent reliability.

The BLU99 has a 4-lead stud envelope with a ceramic cap (SOT122A). All leads are isolated from the stud. The BLU99/SL is a studless version (SOT122D).

Applications

Intended for use in common emitter, class AB amplifiers in CW conditions for professional applications up to 2 GHz.