NXP Semiconductors


Select site:

English

Datasheet

BLW96
(Product Specification)
01-Aug-86, 14 pages, 0 kB

Download all documentation

BLW96 - HF/VHF power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

N-P-N silicon planar epitaxial transistor intended for use in class-A, AB and B operated high power industrial and military transmitting equipment in the h.f. and v.h.f. band. The transistor presents excellent performance as a linear amplifier in s.s.b. applications. It is resistance stabilized and is guaranteed to withstand severe load mismatch conditions. Transistors are supplied in matched hFE groups.

The transistor has a 1/2" flange envelope with a ceramic cap. All leads are isolated from the flange.

Features

  • diffused emitter ballasting resistors for an optimum temperature profile;
  • gold sandwich metallization ensures excellent reliability.

The transistor has a 1/4" capstan envelope with ceramic cap. All leads are isolated from the stud.

Applications

  • UHF linear amplifiers in television transmitters.