N-channel enhancement mode field-effect transistor in a plastic package using TrenchMOSÔ1 technology.
Product availability: BSN20 in SOT23.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BSN20 | BSN20,215 | 9340 125 00215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BSN20 | BSN20,235 | 9340 125 00235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BSN20/A2 | BSN20/A2,215 | 9340 635 81215 | Discontinued Replacement product | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BSN20 | BSN20,215 | BSN20 |
| week 35, 2003 | ||||
| BSN20 | BSN20,235 | BSN20 |
| week 35, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BSN20/A2 | BSN20/A2,215 | BSN20_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BSN20 | 9340 125 00215 | BSN20,215 | 0.1600 | NA | MOUSER ELECTRONICS | 11,260 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 51,131 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 11,260 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 81,870 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 12000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 15,000 | 3000 | 11/19/2009 | Buy online | |||||
| BSN20 | 9340 125 00235 | BSN20,235 | 0.1600 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BSN20/A2 | 934063581215 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
LCD TV - MMS functionality
Support Documents
| Type number | Package | channel type | VDS(V) | ID(A) | Ptot(W) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | RDSon [VGS = 5 V](mΩ) |
|---|---|---|---|---|---|---|---|---|---|
| BSN20 | SOT23
(TO-236AB) | N | 50.0 | 0.173 | 0.83 | TO-236AB | N | 15000.0 | 20000.0 |
| BSN20/A2 | SOT23
(TO-236AB) | N | 50.0 | 0.173 | 0.83 | TO-236AB | N | 15000.0 | 20000.0 |
Similar products
BSN20
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.