PNP medium power transistor in a SOT89 plastic package. NPN complements: BSR40; BSR41 and BSR43.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BSR30 | BSR30,115 | 9334 181 10115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BSR31 | BSR31,115 | 9334 181 20115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BSR31 | BSR31,135 | 9334 181 20135 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BSR33 | BSR33,115 | 9334 181 40115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BSR33 | BSR33,135 | 9334 181 40135 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BSR30 | BSR30,115 | BSR30 |
| week 28, 2003 | ||||
| BSR31 | BSR31,115 | BSR31 |
| week 28, 2003 | ||||
| BSR31 | BSR31,135 | BSR31 |
| week 28, 2003 | ||||
| BSR33 | BSR33,115 | BSR33 |
| week 28, 2003 | ||||
| BSR33 | BSR33,135 | BSR33 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BSR30 | 9334 181 10115 | BSR30,115 | 0.2500 | NA | ARROW ELECTRONICS | 11,000 | 11/19/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 500 | 11/19/2009 | Buy online | ||||||
| BSR31 | 9334 181 20115 | BSR31,115 | 0.2500 | Order samples | ||||||
| BSR31 | 9334 181 20135 | BSR31,135 | not available | |||||||
| BSR33 | 9334 181 40115 | BSR33,115 | 0.2500 | NA | MOUSER ELECTRONICS | 850 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 850 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 4,000 | 1000 | 11/19/2009 | Buy online | |||||
| BSR33 | 9334 181 40135 | BSR33,135 | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BSR30 | SOT89
| 40 | 120 | 100 | PNP | 1000 | 60 | 1350 | BSR40 |
| BSR31 | SOT89
| 100 | 300 | 100 | PNP | 1000 | 60 | 1350 | |
| BSR33 | SOT89
| 100 | 300 | 100 | PNP | 1000 | 80 | 1350 | BSR43 |
Similar products
BSR30; BSR31; BSR33
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.