NXP Semiconductors


Select site:

English

BSR40; BSR41; BSR42; BSR43

Selection guide

Datasheet

BSR40; BSR41; BSR42; BSR43
(Product Specification)
13-Dec-04, 7 pages, 53 kB

Download all documentation

General description

NPN medium power transistor in a SOT89 plastic package. PNP complements: BSR30; BSR31 and BSR33.

Features

  • High current (max. 1 A)
  • Low voltage (max. 80 V).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BSR41BSR41,1159334 180 80115Volume productionSOT89
(MPT3; UPAK)
Tape reel smdStandard MarkingBSR41
week 28, 2003
BSR43BSR43,1159334 181 00115Volume productionSOT89
(MPT3; UPAK)
Tape reel smdStandard MarkingBSR43
week 28, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BSR419334 180 80115  BSR41,115  0.2500NAARROW ELECTRONICS1,000 7/8/2009Buy onlineOrder samples
    ASIAWPI3,000100007/08/2009Buy online 
BSR439334 181 00115  BSR43,115  0.2500NAARROW ELECTRONICS1,000 7/8/2009Buy onlineOrder samples

Applications

  • Thick and thin-film circuits
  • Telephony and general industrial applications.

Block diagrams/pinning

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BSR41SOT89
(MPT3; UPAK)
100300100NPN1000601350BSR31
BSR43SOT89
(MPT3; UPAK)
100300100NPN1000801350BSR33


Similar products
BSR40; BSR41; BSR42; BSR43 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.