Symmetrical insulated-gate silicon MOS field-effect transistor of the N-channel enhancement mode type. The transistor is sealed in a SOT143 envelope and features a low ON resistance and low capacitances. The transistor is protected against excessive input voltages by integrated back-to-back diodes between gate and substrate.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BSS83 | BSS83,215 | 9334 180 60215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BSS83 | BSS83,235 | 9334 180 60235 | Volume production | SOT143 | Reel Pack, SMD, Low Profile, Large | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BSS83 | BSS83,215 | BSS83 |
| week 47, 2002 | ||||
| BSS83 | BSS83,235 | BSS83 |
| week 47, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BSS83 | 9334 180 60215 | BSS83,215 | 0.3400 | NA | MOUSER ELECTRONICS | 1,100 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 1,468 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 49,660 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,100 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,960 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online | |||||
| BSS83 | 9334 180 60235 | BSS83,235 | NA | NEWARK | 1,468 | 11/20/2009 | Buy online | not available |
| Type number | Package | VDS(V) | ID(mA) | V(P)GS MIN.(V) | MODE | RDS(on) MAX(Ohm) | CRSS TYP(pF) | tontoff MAX(ns) |
|
|---|---|---|---|---|---|---|---|---|---|
| BSS83 | SOT143
| 10 | 50 | 0.1 | 2 | enh. | 45 | 0.6 | 1/5 |
Similar products
BSS83
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.