NPN high-voltage transistor in a SOT89 plastic package.
PNP complements: BST15 and BST16.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BST39 | BST39,115 | 9335 162 90115 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BST39 | BST39,115 | BST39 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BST39 | 9335 162 90115 | BST39,115 | 0.2800 | NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | Order samples | |
| ASIA | WPI | 10,000 | 1000 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BST39 | SOT89
| 40 | >40 | 70 | NPN | 100 | 350 | 1300 | BST15 |
Similar products
BST39; BST40
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.